??
CAD model selection
Selectable products: 6
XC - 740H7T2 5 B3
HELP_VARIABLE
Company
Mini Motor
Description
XC - Worm screw gear motor
Bill of material
XC - 740H7T2 5 B3
TYP
Type
XC 740H7T2
u
ST
Supply type
Three phase
CPL
Coupling
RA
Ratio
i
APP
Approval
DP
Delivered power
740
u
W
INL
Input r.p.m. no-load
2950
u
rpm
ONL
Output r.p.m. no-load
590 rpm
RTO
Rated torque
11.8 Nm
VLT
Voltage
230 / 400 Vac - 50 Hz
CRT
Current
2.85 / 1.64
u
A
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
- m
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
A
62.5 mm
B
67 mm
C
12.5 mm
D
19 mm
D1
- mm
E
8.5 mm
F
6 mm
G
21.8 mm
H
47.5 mm
I
38 mm
L
288 mm
L1
- mm
M
93.5 mm
N
80 mm
P
83 mm
Q
130 mm
R
M8 mm
S
73 mm
T
65 mm
U
6 mm
V
47.5 mm
X
92 mm
X1
75 mm
Z
150.5 mm
WEIGHT
Weight
7.76 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D