??
CAD model selection
Selectable products: 8
PCE - 220M4 33.25 B3/S
HELP_VARIABLE
Company
Mini Motor
Description
PCE - Worm screw gear motor with planetary reduction gear
Bill of material
PCE - 220M4 33.25 B3/S
TYP
Type
PCE 220M4
u
OPT
Optionals
ST
Supply type
Single phase
u
CPL
Coupling
RA
Ratio
i
APP
Approval
DP
Delivered power
70
u
W
INL
Input r.p.m. no-load
1400
u
rpm
ONL
Output r.p.m. no-load
42 rpm
RTO
Rated torque
14.9 Nm
VLT
Voltage
230
u
Vac - 50 Hz
CRT
Current
0.70
u
A
CAP
Capacitor
5
u
μF
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
- m
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
A
100 mm
B
80 mm
C
16 mm
D
24 mm
E
50 mm
F
8 mm
G
27 mm
H
60 mm
H1
56 mm
K
9 mm
K1
M10 mm
I
32 mm
L
286.5 mm
L1
176.5 mm
M
134.5 mm
N
126.5 mm
P
67 mm
Q
96.5 mm
R
25 mm
S
M8 mm
T
15 mm
U
28 mm
V
78.5 mm
W
1 mm
W1
15 mm
X
79.5 mm
X1
60 mm
Y
54 mm
WEIGHT
Weight
8.34 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D