??
CAD model selection
Selectable products: 4
PCC - 12MP4N 5 B3
HELP_VARIABLE
Company
Mini Motor
Description
PCC - Worm screw gear motor
Bill of material
PCC - 12MP4N 5 B3
TYP
Type
PCC 12MP4N
u
OPT
Optionals
CPL
Coupling
RA
Ratio
i
APP
Approval
VLT
Voltage
12
u
V
CRT
Current
19.2 A
AP
Absorbed power
230 W
DP
Delivered power
150 W
INL
Input r.p.m.
2800 rpm
ONL
Output r.p.m.
560 rpm
RTO
Rated torque
2.2 Nm
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
- m
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
A
52 mm
B
48 mm
C
58 mm
D
14 mm
E
6.5 mm
F
5 mm
G
16.3 mm
H
39 mm
I
32 mm
J
520 mm
L
288 mm
L1
- mm
M
117.5 mm
N
60 mm
P
68 mm
Q
100 mm
R
M5 mm
S
61 mm
U
5 mm
V
80 mm
X
79.5 mm
X1
60 mm
WEIGHT
Weight
6.455 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D