??
CAD model selection
Selectable products: 12
MC - 165P3 5 B3
HELP_VARIABLE
Company
Mini Motor
Description
MC - Worm gear motor
Bill of material
MC - 165P3 5 B3
TYP
Typ
MC 165P3
u
OPT
Optionals
ST
Supply type
Single phase
u
RA
Ratio
i
CPL
Coupling
APP
Approval
DP
Delivered power
44
u
W
INL
Input r.p.m. no-load
1400
u
rpm
ONL
Output r.p.m. no-load
280 rpm
RTO
Rated torque
1.5 Nm
VLT
Voltage
230
u
Vac - 50 Hz
CRT
Current
0.53
u
A
CAP
Capacitor
4
u
μm
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
-
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
A
38 mm
B
47 mm
C
58 mm
D
11 mm
F
4 mm
G
12.8 mm
H
30 mm
H1
26 mm
K
5.5 mm
L
251 mm
L1
- mm
L2
98.5 mm
M
- mm
N
- mm
P
- mm
Q
96.5
u
mm
U
- mm
V
68,5 mm
X
79.5 mm
X1
60 mm
Y
41 mm
Y1
4.5 mm
W
29 mm
Z
54 mm
Z1
- mm
WEIGHT
Weight
3.53 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D