??
CAD model selection
Selectable products: 2
BCE2000 - M 50 B3/B14
HELP_VARIABLE
Company
Mini Motor
Description
BCE2000 - Worm screw gear motor with planetary reduction
Bill of material
BCE2000 - M 50 B3/B14
TYP
Type
BCE2000 M
u
OPT
Optionals
ST
Supply type
Single phase
u
CPL
Coupling
B3/B14
RA
Ratio
i
APP
Approval
DP
Delivered power
18
u
W
INL
Input r.p.m.
2800 rpm
ONL
Output r.p.m.
56 rpm
RTO
Rated torque
2.8 Nm
VLT
Voltage
230
u
Vac - 50 Hz
CRT
Current
0.27
u
A
CAP
Capacitor
2
u
μF
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
- m
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
A
35 mm
B
25 mm
C
55.5 mm
D
12 mm
E
21.5 mm
F
4 mm
G
13.5 mm
H
22.5 mm
I
20 mm
L
177 mm
L1
L
59.5 mm
L2
77 mm
N
33 mm
Q
63 mm
R
M4 mm
R1
M5 mm
S
M5 mm
S1
39 mm
T
15 mm
V
54.5 mm
V1
24 mm
X
62 mm
X1
1 mm
Y
22 mm
W
15 mm
W1
3 mm
W2
W1
4 mm
Z
53 mm
WEIGHT
Weight
1.960 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D