??
CAD model selection
Selectable products: 4
PAC - 12MP4N 6.48 B3
HELP_VARIABLE
Company
Mini Motor
Description
PAC - Coaxial geared motor
Bill of material
PAC - 12MP4N 6.48 B3
TYP
Typ
PAC 12MP4N
u
OPT
Optionals
RA
Ratio
i
CPL
Coupling
APP
Approval
VLT
Voltage
12
u
V
CRT
Current
19.2 A
AP
Absorbed power
230 W
DP
Delivered power
150 W
IRPM
Input r.p.m.
2800 rpm
ORPM
Output r.p.m.
432 rpm
RTO
Rated torque
3.2 Nm
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
-
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
A
89 mm
B
75 mm
C
33.5 mm
D
14 mm
E
30 mm
E1
- mm
F
5 mm
G
16 mm
H
56 mm
J
520 mm
K
5.5 mm
L
363 mm
L1
333 mm
M
- mm
N
64 mm
P
- mm
Q
100 mm
R
100 mm
S
M5
T
13 mm
U
- mm
V
38.5 mm
Y
21 mm
Y1
8.5 mm
W
1.5 mm
Z
60 mm
WEIGHT
Weight
6.82 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D