??
CAD model selection
Selectable products: 8
PA - 165M3 6.48 B3
HELP_VARIABLE
Company
Mini Motor
Description
PA - Coaxial geared motor
Bill of material
PA - 165M3 6.48 B3
TYP
Typ
PA 165M3
u
OPT
Optionals
ST
Supply type
Single phase
u
RA
Ratio
i
CPL
Coupling
APP
Approval
DP
Delivered power
44
u
W
INL
Input r.p.m. no-load
1400
u
rpm
ONL
Output r.p.m. no-load
216 rpm
RTO
Rated torque
1.8 Nm
VLT
Voltage
230
u
Vac - 50 Hz
CRT
Current
0.53
u
A
CAP
Capacitor
4
u
μm
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
-
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
A
89 mm
B
75 mm
C
33.5 mm
D
14 mm
E
30 mm
E1
- mm
F
5 mm
G
16 mm
H
56 mm
K
5.5 mm
L
311.5 mm
L1
281.5 mm
M
- mm
N
64 mm
P
- mm
Q
96.5 mm
R
100 mm
S
M5
T
13 mm
U
- mm
V
70.4 mm
X
79.5 mm
X1
60 mm
Y
21 mm
Y1
64 mm
Y2
8.5 mm
W
1.5 mm
Z
54 mm
Z1
60 mm
WEIGHT
Weight
4.94 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D