??
CAD model selection
Selectable products: 2
ACC - 12MP 7.4 B3
HELP_VARIABLE
Company
Mini Motor
Description
ACC - Coaxial geared motor with gear pairs
Bill of material
ACC - 12MP 7.4 B3
TYP
Typ
ACC 12MP
u
OPT
Optionals
RA
Ratio
i
CPL
Coupling
APP
Approval
VLT
Voltage
12
u
V
CRT
Current
5 A
AP
Absorbed power
60 W
DP
Delivered power
37 W
IRPM
Input r.p.m.
2800 rpm
ORPM
Output r.pm.
378 rpm
RTO
Rated torque
0.9 Nm
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
-
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
A
74 mm
B
63 mm
C
33.2 mm
D
12 mm
E
20.5 mm
E2
- mm
F
4 mm
G
13.5 mm
H
43 mm
K
5 mm
L
218 mm
L1
197.5 mm
L2
- mm
M
- mm
N
36 mm
P
- mm
Q
81 mm
R
86 mm
S
M4 mm
T
12 mm
U
- mm
V
59.4 mm
X
79.5 mm
X1
60 mm
Y
18 mm
Y1
24 mm
Y2
8 mm
W
1.2 mm
W2
- mm
Z
54 mm
Z1
43 mm
WEIGHT
Weight
1.805 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D