??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
MCF 2T2 5 B3
HELP_VARIABLE
Company
Mini Motor
Description
MCF - Worm gear motor IP67
Bill of material
MCF 2T2 5 B3
TYP
Type
MCF2T2
RA
Ratio
CPL
Coupling
SSS
Stainless steel shaft
DP
Delivered power
31 W
ONL
Output r.p.m. no-load
560 rpm
RTO
Rated torque
0.5 Nm
VLT
Voltage
230 / 400 Vac - 50 Hz
CRT
Current
0.30 / 0.17 A
A
38 mm
B
47 mm
C
58 mm
D
11 mm
F
4 mm
G
12.8 mm
H
30 mm
H1
26 mm
K
5.5 mm
L
197 mm
L1
- mm
L2
98.5 mm
M
- mm
N
- mm
P
- mm
Q
55 mm
U
- mm
V
68.5 mm
X
79.5 mm
X1
60 mm
Y
41 mm
Y1
4.5 mm
W
29 mm
Z
54 mm
Z1
- mm
WEIGHT
Weight
2.2 kg
IP
Encoder degree of protection
IP67
Preview - Generation
Preview
3D
Dimension
2D