??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
MCF 2T2 5 B3
HELP_VARIABLE
Company
Mini Motor
Description
MCF - Worm gear motor IP67
Bill of material
MCF 2T2 5 B3
TYP
Type
MCF2T2
RA
Ratio
CPL
Coupling
SSS
Stainless steel shaft
DP
Delivered power
1/24 HP
ONL
Output r.p.m. no-load
672 rpm
RTO
Rated torque
4.4 in-lbs
VLT
Voltage
230 3Ø Vac - 60 Hz
CRT
Current
0.36 A
A
1.496 Inch
B
1.850 Inch
C
2.283 Inch
D
0.433 Inch
F
0.157 Inch
G
0.504 Inch
H
1.181 Inch
H1
1.024 Inch
K
0.217 Inch
L
7.756 Inch
L1
- Inch
L2
3.878 Inch
M
- Inch
N
- Inch
P
- Inch
Q
2.165 Inch
U
- Inch
V
2.697 Inch
X
3.130 Inch
X1
2.362 Inch
Y
1.614 Inch
Y1
0.177 Inch
W
1.142 Inch
Z
2.126 Inch
Z1
- Inch
WEIGHT
Weight
4.850 lb
IP
Encoder degree of protection
IP67
Preview - Generation
Preview
3D
Dimension
2D