您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{minimotor/gear/linea_dr/drpa_asmtab.prj},{NB=DR-BUS PA 440M3T 6,48 B3 EIP},{TYP=DRPA 440M3T},{SV=230},{I=6,48},{CPL=B3},{FB=EtherNet/IP},{BRK=-},{STO=-},{MA=-},{SMAT=STD},{LUB=STD},{AS=CE},{TOPCNN=std},{PWCW=-},{PWCS=-},{PWCL=-},{IOCW=-},{IOCS=-},{IOCL=-},{OUT=0÷230 V - 0÷150 Hz - 1,4Arms / 5A Peak},{NOL=200% per 5 seconds},{NOFC=4/8/12 kHz},{MCA=Speed sensorless field oriented control},{EMBC=24Vdc - 10W},{OM=Speed},{COM=USB},{PF=Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error},{CLN=Fan-cooled},{USE=0÷40 °C / max 90% RH / max 1000m amsl},{STEMP=-20÷60 °C},{W=F (CEI EN 60034-1)},{PPATH=drpa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
DR-BUS PA 440M3T 6,48 B3 EIP
HELP_VARIABLE
Company
Mini Motor
Description
DRPA - Asynchronous coaxial gearmotor with integrated drive
Bill of material
DR-BUS PA 440M3T 6,48 B3 EIP
TYP
Type
DRPA 440M3T
DRPA 440M3T
SV
Supply voltage
230V 50/60 Hz 1PH
115V 50/60 Hz 1PH
230V 50/60 Hz 1PH
115V 50/60 Hz 1PH
I
Ratio
6,48
10,27
14,12
17,6
25,21
34,66
43,21
61,8
85
6,48
10,27
14,12
17,6
25,21
34,66
43,21
61,8
85
GBINFO
Gearbox info
Parallel-axis gears - 96% efficiency
CPL
Coupling
B3 with foot ✔
B3 with foot
B3 with foot
B5 flanged
B5 flanged
FB
Fieldbus
EtherNet/IP
EtherCAT
Powerlink
ProfiNET
-
EtherNet/IP
EtherCAT
Powerlink
ProfiNET
-
BRK
Brake optional
-
KB: 24Vdc dynamic brake
-
KB: 24Vdc dynamic brake
BRKDATA1
Brake technical data (1)
-
BRKDATA2
Brake technical data (2)
-
STO
Safety Torque Off
-
STO
-
STO
MA
Analog current reference
-
MA
-
MA
SMAT
Shaft and screws material
Std - Steel
Opt - Stainless steel
Std - Steel
Opt - Stainless steel
LUB
Lubricant
Standard
Food grade (NSF H1)
Standard
Food grade (NSF H1)
AS
Applicable standard
CE (EAC via reseller)
CE + cURus (EAC via reseller)
CE (EAC via reseller)
CE + cURus (EAC via reseller)
FBCNN
Fieldbus connectors
2x M12/4p code D female
TOPCNN
TOP connectors version
Std connectors ✔
Std connectors
Std connectors
Wired power connector
Wired power connector
Wired connectors
Wired connectors
PWCW
Power cable - wiring type
-
-
PWCS
Power cable - connector shape
-
-
PWCL
Power cable - wiring length
-
-
PWCBL
Power cable order info
-
IOCW
I/O cable - wiring type
-
-
IOCS
I/O cable - connector shape
-
-
IOCL
I/O cable - wiring length
-
-
IOCBL
I/O cable order info
-
DP
Delivered power
180W
180W
NLMS
No-load motor speed
2800rpm
2800rpm
NLGBS
No-load gearbox output speed
432rpm
432rpm
RTQ
Rated torque
3,5Nm
3,5Nm
SC
Supply current
3,6Arms
OUT
Outputs
0÷230 V - 0÷150 Hz - 1,4Arms / 5A Peak
NOL
Nominal overload
200% per 5 seconds
NOFC
Nominal output frequency carrier
4/8/12 kHz
MCA
Motor control algorithm
Speed sensorless field oriented control
EMBC
Electromagnetic motor brake control
24Vdc - 10W
OM
Operating mode
Speed
DI
Digital inputs
2 pnp (24Vdc IEC 61131-2 max 7kHz)
AI
Analog input
[0÷10] Vdc - [-10÷10] Vdc
COM
Communication
USB
PF
Protection functions
Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
5,68 kg
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D