??
CAD model selection
Selectable products: 6
DR-BUS MCE 440P3T 37,5 B3S EIP
HELP_VARIABLE
Company
Mini Motor
Description
DRMCE - Asynchronous worm gearmotor with integrated drive and planetary reduction gear
Bill of material
DR-BUS MCE 440P3T 37,5 B3S EIP
TYP
Type
SV
Supply voltage
I
Ratio
GBINFO
Gearbox info
Reversible worm+planetary - 86% efficiency
CPL
Coupling
FB
Fieldbus
BRK
Brake optional
BRKDATA1
Brake technical data (1)
-
BRKDATA2
Brake technical data (2)
-
STO
Safety Torque Off
MA
Analog current reference
SMAT
Shaft and screws material
LUB
Lubricant
AS
Applicable standard
FBCNN
Fieldbus connectors
2x M12/4p code D female
TOPCNN
TOP connectors version
PWCW
Power cable - wiring type
PWCS
Power cable - connector shape
PWCL
Power cable - wiring length
PWCBL
Power cable order info
-
IOCW
I/O cable - wiring type
IOCS
I/O cable - connector shape
IOCL
I/O cable - wiring length
IOCBL
I/O cable order info
-
DP
Delivered power
NLMS
No-load motor speed
NLGBS
No-load gearbox output speed
RTQ
Rated torque
SC
Supply current
3,6Arms
OUT
Outputs
0÷230 V - 0÷150 Hz - 1,4Arms / 5A Peak
NOL
Nominal overload
200% per 5 seconds
NOFC
Nominal output frequency carrier
4/8/12 kHz
MCA
Motor control algorithm
Speed sensorless field oriented control
EMBC
Electromagnetic motor brake control
24Vdc - 10W
OM
Operating mode
Speed
DI
Digital inputs
2 pnp (24Vdc IEC 61131-2 max 7kHz)
AI
Analog input
[0÷10] Vdc - [-10÷10] Vdc
COM
Communication
USB
PF
Protection functions
Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
Preview - Generation
Preview
3D
2D