CAD model selection
Selectable products: 1
BSE55/100 5
MCD
Company
Mini Motor
Description
BSE - Brushless servomotor with planetary reduction
Bill of material
BSE55/100 5
TYP
Type
BSE 55/100
I
Ratio
5
7
25
49
GBINFO
Gearbox info
Planetary - 1 stage - 95% efficiency
BRK
Brake optional
NO
YES
BRKDATA
Brake technical data
-
LUB
Lubricant
Standard
Food grade (NSF H1)
AS
Applicable standard
CE (EAC via reseller)
CE + cURus (EAC via reseller)
CNN
Connectors version
Std connectors
Wired straight connectors
Angled connectors
Wired angled connectors
PWCL
Power cable - wiring length
-
PWCBL
Power cable order info
-
RCL
Resolver cable - wiring length
-
RCBL
Resolver cable order info
-
DRV
Drive voltage
230Vac
MOP
Motor output power
293W
NS
Nominal speed
800Rpm
CNS
Current at nominal speed
1,65 Arms
NTO
Nominal torque
3,3Nm
TPK
Peak torque
12,8Nm
J
Rotor inertia
36,3 kg*mm2
FBK
Feedback
2poles resolver - 7Vrms 10kHz input voltage
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
TP
Thermal cutout switch
NC Contact 140°C
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
2,98 kg
Preview - Generation
Preview
3D
Dimension
2D