??
CAD model selection
Selectable products: 8
BSE - 45/70 5 RC
HELP_VARIABLE
Company
Mini Motor
Description
BSE - Brushless gear motors
Bill of material
BSE - 45/70 5 RC
TYP
Type
BSE 45/70
u
STG
Stages
RA
Ratios
i
OPT
Optionals
NM
Nominal speed
800 rpm
TRQ
Torque
1.54 Nm
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
- m
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EDP
Encoder degree of protection
-
EMSR
Encoder maximum speed of rotation
- rpm
A
2.5
u
mm
B
47 mm
C
12.5
u
mm
D
12
u
mm
E
21.5
u
mm
F
43
u
mm
G
45
u
mm
H
21
u
mm
L
224.5 mm
L1
203 mm
M
71
u
mm
M1
71
u
mm
N
50
u
mm
P
13.5
u
mm
Q
4
u
mm
R
M5X10
u
mm
S
M4X10
u
mm
V
3.6
u
mm
WEIGHT
Weight
1.81 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D