??
CAD model selection
Selectable products: 12
AM - 530M4T B14
HELP_VARIABLE
Company
Mini Motor
Description
AM - Three phase asynchronous motor
Bill of material
AM - 530M4T B14
TYP
Type
AM 530M4T
u
OPT
Optionals
ST
Supply type
Three phase
CPL
Coupling
B14
u
APP
Approval
DP
Delivered power
270
u
W
NS
Nominal speed
2700
u
rpm
STO
Starting torque
2.9
u
Nm
RTO
Rated torque
0.96
u
Nm
VLT
Voltage
230 / 400 Vac - 50 Hz
CRT
Current
1.40 / 0.81
u
A
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
ET
Encoder type
-
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
D
9 mm
E
20
u
mm
F
3
u
mm
G
10.2
u
mm
L
212 mm
L1
192 mm
M
58
u
mm
N
40
u
mm
P
73.5
u
mm
Q
96.5
u
mm
T
6
u
mm
U
M6
u
mm
V
87.5
u
mm
X
79.5 mm
X1
60 mm
Y
18
u
mm
Y1
95.5 mm
W
1.2
u
mm
Z
54 mm
WEIGHT
Weight
3.4 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D