??
CAD model selection
Selectable products: 1
ACCE 24MP 37 B3
HELP_VARIABLE
Company
Mini Motor
Description
ACCE - Direct current coaxial gearmotor with gear pairs and planetary reduction stage
Bill of material
ACCE 24MP 37 B3
TYP
Type
ACCE 24MP
I
Ratio
GBINFO
Gearbox info
Parallel-axis gears + planetary - 89% total efficiency
CPL
Coupling
OPT
Optional
SMAT
Shaft and screws material
AS
Applicable standard
AP
Absorbed power
60W
DP
Delivered power
37W
MSP
Motor speed
2800rpm
GBSP
Gearbox output speed
75rpm
RTQ
Rated torque
4,3Nm
SV
Supply voltage
24Vdc
SC
Supply current
2,5A
OPT1
Optional technical data (1)
-
OPT2
Optional technical data (2)
-
OPT3
Optional technical data (3)
-
OPT4
Optional technical data (4)
-
OPT5
Optional technical data (5)
-
OPT6
Optional technical data (6)
-
OPT7
Optional technical data (7)
-
OPT8
Optional technical data (8)
-
OPT9
Optional technical data (9)
-
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
2,49 kg
Preview - Generation
Preview
3D
2D