??
CAD model selection
Selectable products: 13
AC - 110P2 7.4 B3
HELP_VARIABLE
Company
Mini Motor
Description
AC - Coaxial geared motor with gear pairs
Bill of material
AC - 110P2 7.4 B3
TYP
Type
AC 110P2
u
OPT
Optionals
ST
Supply type
Single phase
u
RA
Ratio
i
CPL
Coupling
APP
Approval
DP
Delivered power
1/33
u
HP
INL
Input r.p.m. no-load
1680
u
rpm
ONL
Output r.p.m. no-load
223.2 rpm
RTO
Rated torque
8 in-lbs
VLT
Voltage
115 1Ø
u
Vac - 60 Hz
CRT
Current
1 A
CAP
Capacitor
20
u
μm
BTM
Brake torque moment
- In lbs
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- in
BV
Brake voltage
- V
ET
Encoder type
-
ECN
Number of Encoder channels
-
ERES
Encoder resolution (pulses/turn)
-
EPSV
Encoder power supply voltage
- Vdc
EOT
Encoder output type
-
EMFR
Encoder max. frequency response
- kHz
EIPD
Encoder no load current draw
- mA
ENOC
Encoder nominal output current
- mA
EMC
Encoder maximum current
- mAx1s
EOTEMP
Encoder operating temperature
-
EMSR
Encoder maximum speed of rotation
- rpm
A
2.913 Inch
B
2.480 Inch
C
1.307 Inch
D
0.472 Inch
E
0.807 Inch
E2
- Inch
F
0.157 Inch
G
0.531 Inch
H
1.693 Inch
K
0.197 Inch
L
9.764 Inch
L1
8.957 Inch
L2
- Inch
M
- Inch
N
1.417 Inch
P
- Inch
Q
3.189 Inch
R
3.386 Inch
S
M4
T
0.472 Inch
U
- Inch
V
2.339 Inch
X
3.130 Inch
X1
2.362 Inch
Y
0.709 Inch
Y1
0.945 Inch
Y2
0.315 Inch
W
0.047 Inch
W2
- Inch
Z
2.126 Inch
Z1
1.693 Inch
WEIGHT
Weight
5.820 lb
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D