??
CAD model selection
Selectable products: 8
BS - 45/70 RC
HELP_VARIABLE
Company
Mini Motor
Description
BS - Brushless motor
Bill of material
BS - 45/70 RC
TYP
Type
BS 45/70
u
OPT
Optionals
ACDV
AC Drive voltage
230 Vac.
RS
Rated speed
4000 Rpm
TRB
Torque with rotor blocked, flanged DT = 90°C *
0.340
u
Nm
CRS
Current at rated speed, flanged DT = 90°C *
0.75
u
A rms
TRS
Torque at rated speed, flanged DT = 90°C *
0.32
u
Nm
NCRS
Current at rated speed, Nominal flanged DT = 90°C *
0.71
u
A rms
RPF
Rated power flanged DT = 90°C *
134
u
W
TRBA
Torque with rotor blocked in air DT = 90°C
0.255
u
Nm
CRBA
Current with rotor blocked in air DT = 90°C
0.60
u
A rms
TRSA
Torque at rated speed in air DT = 90°C
0.240
u
Nm
CRSA
Current at rated speed in air DT = 90°C
0.54
u
A rms
RPA
Rated power in air DT = 90°C
100
u
W
MTQ
Maximum torque
1.02
u
Nm
MCR
Maximum current
2.25
u
A rms
PHC
Phase voltage constant
0.174
u
V x s
TQC
Torque constant
0.453
u
Nm/A
PRT
Phase resistance at 20°C
22
u
Ohm
PIT
Phase inductance
43
u
mH
RIT
Rotor inertia
11.60
u
Kg mm2
WTMP
Working temperature
0-40 °C
TCS
Thermal cutout switch
Contatto NC 140°C
u
/
BTM
Brake torque moment
- Nm
BC
Brake consumption
- W
BCT
Brake coupling time
- ms
BUT
Brake uncoupling time
- ms
BAG
Brake air gap
- mm
BV
Brake voltage
- V
A
2
u
mm
B
47 mm
C
12.5
u
mm
D
6
u
mm
E
20.5
u
mm
F
25
u
mm
G
45
u
mm
H
21
u
mm
L
173.5 mm
L1
153 mm
M
71
u
mm
M1
71
u
mm
N
53
u
mm
P
-
u
mm
Q
-
u
mm
R
5
u
mm
S
20
u
mm
T
4.5
u
mm
V
0.5
u
mm
WEIGHT
Weight
1.09 kg
IP
Encoder degree of protection
IP65
Preview - Generation
Preview
3D
Dimension
2D