您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{minimotor/gear/linea_ac/xc_asmtab.prj},{NB=XC 740H7T2 5 B3},{ST=THREE PHASE},{TYP=XC 740H7T2},{I=5},{CPL=B3},{B5=-},{OPT=-},{HS=D19},{HSMAT=STD},{LUB=STD},{AS=CE},{OPTALB=-},{SV=230/400 Vac - 50Hz},{CLN=Fan-cooled},{USE=0÷40 °C / max 90% RH / max 1000m amsl},{STEMP=-20÷60 °C},{W=F (CEI EN 60034-1)},{PPATH=xc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
XC 740H7T2 5 B3
HELP_VARIABLE
Company
Mini Motor
Description
XC - Asynchronous worm gearmotor
Bill of material
XC 740H7T2 5 B3
ST
Supply type
THREE PHASE
TYP
Type
XC 740H7T2
XC 740H7T2
I
Ratio
5
10
20
5
10
20
GBINFO
Gearbox info
Reversible worm - 90% efficiency
CPL
Coupling
B3 ✔
B3
B3
B5 left flanged
B5 left flanged
B5 right flanged
B5 right flanged
B5
B5 coupling versions
- ✔
-
OPT
Optional
-
KC: 230Vac dynamic brake
KD: 24Vdc dynamic brake
-
KC: 230Vac dynamic brake
KD: 24Vdc dynamic brake
HS
Hollow shaft version
Std Ø19mm ✔
Std Ø19mm
Std Ø19mm
Opt Ø20mm
Opt Ø20mm
HSMAT
Hollow shaft and screws material
Std - Steel
Opt - Stainless steel
Std - Steel
Opt - Stainless steel
LUB
Lubricant
Standard
Food grade (NSF H1)
Standard
Food grade (NSF H1)
AS
Applicable standard
CE
UL
CE
UL
OPTALB
Optional output shaft
- ✔
-
-
Left-side
Left-side
Right-side
Right-side
Double-side
Double-side
DP
Delivered power
740W
740W
NLMS
No-load motor speed
2950rpm
2950rpm
NLGBS
No-load gearbox output speed
590rpm
590rpm
RTQ
Rated torque
11,8Nm
11,8Nm
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
2,85/1,64 A
2,85/1,64 A
OPT1
Optional technical data (1)
-
OPT2
Optional technical data (2)
-
OPT3
Optional technical data (3)
-
OPT4
Optional technical data (4)
-
OPT5
Optional technical data (5)
-
OPT6
Optional technical data (6)
-
OPT7
Optional technical data (7)
-
OPT8
Optional technical data (8)
-
OPT9
Optional technical data (9)
-
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
7,76 kg
7,76 kg
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D