您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{minimotor/gear/linea_ac/pae_asmtab.prj},{NB=PAE 240M3 48,7 B3},{ST=SINGLE PHASE},{TYP=PAE 240M3},{I=48,7},{CPL=B3},{OPT=-},{SMAT=STD},{LUB=STD},{AS=CE},{CLN=Fan-cooled},{USE=0÷40 °C / max 90% RH / max 1000m amsl},{STEMP=-20÷60 °C},{W=F (CEI EN 60034-1)},{PPATH=pae_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
PAE 240M3 48,7 B3
HELP_VARIABLE
Company
Mini Motor
Description
PAE - Asynchronous coaxial gearmotor with gear pairs and planetary reduction stage
Bill of material
PAE 240M3 48,7 B3
ST
Supply type
SINGLE PHASE
SINGLE PHASE
TYP
Type
PAE 240M3
PAE 165M3
PAE 240M3
PAE 165M3
I
Ratio
48,7
67
83,6
119,7
164,6
205,2
293,9
404,1
503,8
721,4
992
1236,8
1770,9
48,7
67
83,6
119,7
164,6
205,2
293,9
404,1
503,8
721,4
992
1236,8
1770,9
GBINFO
Gearbox info
Parallel-axis gears + planetary - 89% total efficiency
CPL
Coupling
B3 with foot ✔
B3 with foot
B3 with foot
B5 flanged
B5 flanged
OPT
Optional
-
KA: 230Vac dynamic brake
KB: 24Vdc dynamic brake
R: magnetic encoder, 18cpr, 5÷24Vdc, open collector
RA: optical encoder, 512cpr, 5Vdc, line driver
RAL: optical encoder, 512cpr, 5Vdc, line driver with complementary channels
RB: optical encoder, 50cpr, 5Vdc, line driver
RBL: optical encoder, 50cpr, 5Vdc, line driver with complementary channels
RC: optical encoder, 512cpr, 8÷28Vdc, Push-Pull
RD: optical encoder, 50cpr, 8÷28Vdc, Push-Pull
-
KA: 230Vac dynamic brake
KB: 24Vdc dynamic brake
R: magnetic encoder, 18cpr, 5÷24Vdc, open collector
RA: optical encoder, 512cpr, 5Vdc, line driver
RAL: optical encoder, 512cpr, 5Vdc, line driver with complementary channels
RB: optical encoder, 50cpr, 5Vdc, line driver
RBL: optical encoder, 50cpr, 5Vdc, line driver with complementary channels
RC: optical encoder, 512cpr, 8÷28Vdc, Push-Pull
RD: optical encoder, 50cpr, 8÷28Vdc, Push-Pull
SMAT
Shaft and screws material
Std - Steel
Opt - Stainless steel
Std - Steel
Opt - Stainless steel
LUB
Lubricant
Standard
Food grade (NSF H1)
Standard
Food grade (NSF H1)
AS
Applicable standard
CE
UL
CE
UL
DP
Delivered power
140W
140W
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
57rpm
RTQ
Rated torque
18,5Nm
18,5Nm
SV
Supply voltage
230Vac - 50Hz
230Vac - 50Hz
SC
Supply current
1,03A
1,03A
CP
Capacitor
8μF
8μF
OPT1
Optional technical data (1)
-
OPT2
Optional technical data (2)
-
OPT3
Optional technical data (3)
-
OPT4
Optional technical data (4)
-
OPT5
Optional technical data (5)
-
OPT6
Optional technical data (6)
-
OPT7
Optional technical data (7)
-
OPT8
Optional technical data (8)
-
OPT9
Optional technical data (9)
-
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
7,75 kg
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D