??
Seleção de modelos em CAD
Available products: 1
BCE2000T 50
HELP_VARIABLE
Company
Mini Motor
Description
BCE2000 - Asynchronous worm gearmotor with planetary reduction stage
Bill of material
BCE2000T 50
TYP
Type
BCE2000T
I
Ratio
GBINFO
Gearbox info
Reversible worm+planetary - 80% efficiency
CPL
Coupling
B3/B14
SMAT
Shaft and screws material
LUB
Lubricant
AS
Applicable standard
DP
Delivered power
20W
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
56rpm
RTQ
Rated torque
3Nm
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
0,26/0,15 A
CP
Capacitor
-
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
1,97 kg
Preview - Generation
Visualização
3D
2D