??
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
BC2000T 10
HELP_VARIABLE
Société / Etablissement
Mini Motor
Description
BC2000 - Asynchronous worm gearmotor
Nomenclature
BC2000T 10
TYP
Type
BC2000T
I
Ratio
GBINFO
Gearbox info
Reversible worm - 85% efficiency
CPL
Coupling
B3/B14
SMAT
Shaft and screws material
LUB
Lubricant
AS
Applicable standard
DP
Delivered power
20W
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
280rpm
RTQ
Rated torque
0,65Nm
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
0,26/0,15 A
CP
Capacitor
-
CLN
Cooling
Fan-cooled
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
1,53 kg
Aperçus & Génération 3D
Aperçu
3D
2D